Downloading...
 
product-image
 

Thick Film Low Ohmic Chip Resistors For Current Detection - UCR01MVPFS

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resitance stability regardless of ambient environments.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UCR01MVPFS Active 10000 10000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 1005(0402)
Rated Power[W] 0.125
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.068 to 0.091
Resistance(Min.)[Ω] 0.068
Resistance(Max.)[Ω] 0.091
Temperature Coefficient[ppm/°C] 0 to 300
Operating Temperature[°C] -55 to 155
Type For current sensing
Features:
  • ・Very-low ohmic resistance from 68mOhm is in lineup by thick-film resistive element.
    ・Very stable temperature coefficient characteristics even at low resistance range.
    ・High-reliability chip resistor employing metal glaze as resistive element.
 
 
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors