Thick Film Low Ohmic Chip Resistors For Current Detection - UCR006YVPFL

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resitance stability regardless of ambient environments.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
UCR006YVPFL Active 15000 15000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 0603(0201)
Rated Power[W] 0.1
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.1 to 1
Resistance(Min.)[Ω] 0.1
Resistance(Max.)[Ω] 1.0
Temperature Coefficient[ppm/°C] 0 to 300
Operating Temperature[°C] -55 to 155
Type For current sensing
  • ・Very-low ohmic resistance from 100mOhm is in lineup by thick-film resistive element.
    ・Very stable temperature coefficient characteristics even at low resistance range.
    ・High-reliability chip resistor employing metal glaze as resistive element.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors