2.5V Drive Nch + 1.5V Drive Pch MOSFET - TT8M2

Complex type MOSFETs(P+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
TT8M2TR Active TSST8 3000 3000 Taping Yes
Grade Standard
Package Code TSST8
Package Size[mm] 3.0x1.9(t=0.8)
Number of terminal 8
Polarity Nch+Pch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 2.5
RDS(on)[Ω] VGS=2.5V (Typ.) 0.095
RDS(on)[Ω] VGS=4V (Typ.) 0.07
RDS(on)[Ω] VGS=Drive (Typ.) 0.095
Total gate charge Qg[nC] 3.2
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Nch+Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
UM6K31NFHA 2.5V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) UMT6   Buy Sample
QS6K1FRA 2.5V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) TSMT6   Buy Sample
EM6K31 2.5V Drive Nch+Nch MOSFET EMT6   Buy Sample
QS5K2 2.5V Drive Nch+Nch MOSFET TSMT5   Buy Sample
QS6K1 2.5V Drive Nch+Nch MOSFET TSMT6   Buy Sample
QS6M4 2.5V Drive Nch+Pch MOSFET TSMT6   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors