Low Voltage Operation Ground Sense Operational Amplifier - TLR341G (New)

TLR341G is single operational amplifier with low supply voltage operation and full swing output. This is suitable for battery-operated equipment. The MOSFET input stage provides low input bias current. It can be used for sensor applications. TLR341G includes shutdown function.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
TLR341G-GTR Active SSOP6 3000 3000 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 1
Input Offset Voltage(Max.)[mV] 4.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 1.2
Voltage gain(Typ.)[dB] 110.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 33.0
CMRR(Typ.)[dB] 90.0
PSRR(Typ.)[dB] 95.0
GBW(Typ.)[MHz] 2.2
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • Low Operating Supply Voltage
    • Output Full Swing / Input Ground Sense
    • High Large Signal Voltage Gain
    • Low Input Bias Current
    • Low Supply Current
    • Low Input Offset Voltage
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance