Downloading...
 
product-image
 

Zener Diode - TFZV4.3B

TFZV4.3B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TFZVTR4.3B Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 500
Zener Voltage VZ (Typ.)[V] 4.3
Zener Voltage VZ (Min.)[V] 4.17
Zener Voltage VZ (Max.)[V] 4.43
IZ[mA] 20
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Package(JEITA) SC-108B
Features:
    • Small power mold type (TUMD2M)
    • High reliability
    • Automatic mounting is possible by chip-mounter
 
 
Applications:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes