Downloading...
Chip Tantalum Capacitors (Bottom Surface Electrode Type) - TCTU1D334M8RBy employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Case | U |
Size[mm](inch) | 1005(0402) |
Case height [mm] | Max. 0.6 |
Rated voltage [V] | 20.0 |
Capacitance at 120Hz [µF] | 0.33 |
Capacitance tolerance [%] | ±20 |
Leakage current 25°C 1WV 5min [µA] | 0.7 |
tanδ25°C at 120Hz [%] 25°C | 20.0 |
ESR at 100kHz [mΩ] | 30000.0 |
Operating Temperature[°C] | -55 to 125 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
TCTU0J474M8R | Chip Tantalum Capacitors (Bottom Surface Electrode Type) | TCTU | inquiry | |
TCTU0E156M8R | Chip Tantalum Capacitors (Bottom Surface Electrode Type) | TCTU | inquiry | |
TCTU0G475M8R | Chip Tantalum Capacitors (Bottom Surface Electrode Type) | TCTU | inquiry | |
TCTU0J105M8R | Chip Tantalum Capacitors (Bottom Surface Electrode Type) | TCTU | inquiry | |
TCTU0J475M8R | Chip Tantalum Capacitors (Bottom Surface Electrode Type) | TCTU | Buy Sample | |
TCTU0J225M8R | Chip Tantalum Capacitors (Bottom Surface Electrode Type) | TCTU | inquiry |
New Products: