Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTP1A336M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
TCTP1A336M8R Active TCTP 3000 3000 Taping inquiry Yes
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 10.0
Capacitance at 120Hz [µF] 33.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 16.5
tanδ25°C at 120Hz [%] 25°C 30.0
Impedance at 100kHz [Ω] 4.0
Operating Temperature[°C] -55 to 125
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
Technical Data
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TCT Series

Storage Conditions

For Tantalum Capacitors