Downloading...
Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOM1A475M8RROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Part number | Status | Package | Unit Quantity | Minimum Package Quantity | Packing Type | RoHS |
---|---|---|---|---|---|---|
TCTOM1A475M8R | Under Development | TCTOM | 4000 | 4000 | Taping | Yes |
Specifications:
Case | M |
Size[mm](inch) | 1608(0603) |
Case height [mm] | Max. 0.9 |
Rated voltage [V] | 10.0 |
Capacitance at 120Hz [µF] | 4.7 |
Capacitance tolerance [%] | ±20 |
Leakage current 25°C 1WV 5min [µA] | 4.7 |
tanδ25°C at 120Hz [%] 25°C | 6.0 |
ESR at 100kHz [mΩ] | 500.0 |
Operating Temperature[°C] | -55 to 105 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
TCTOM1A225M8R | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOM | inquiry |
New Products: