Downloading...
Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOA0J107M8R-ZWROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Case | A |
Size[mm](inch) | 3216(1206) |
Case height [mm] | Max. 1.8 |
Rated voltage [V] | 6.3 |
Capacitance at 120Hz [µF] | 100.0 |
Capacitance tolerance [%] | ±20 |
Leakage current 25°C 1WV 5min [µA] | 63.0 |
tanδ25°C at 120Hz [%] 25°C | 15.0 |
ESR at 100kHz [mΩ] | 70.0 |
Operating Temperature[°C] | -55 to 105 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
TCTOA0E227M8R-ZN | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOA | inquiry | |
TCTOA0E337M8R-ZN | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOA | inquiry | |
TCTOA0J107M8R-ZN | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOA | inquiry | |
TCTOA0J157M8R-ZN | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOA | inquiry | |
TCTOA0E337M8R | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOA | inquiry | |
TCTOA1C106M8R | Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) | TCTOA | inquiry |
New Products: