Downloading...
 
product-image
 

Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTAL1V335M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCTAL1V335M8R Active TCTAL 3000 3000 Taping Yes
 
Specifications:
Case AL
Size[mm](inch) 3216(1206)
Case height [mm] Max. 1.2
Rated voltage [V] 35.0
Capacitance at 120Hz [µF] 3.3
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 1.2
tanδ25°C at 120Hz [%] 25°C 15.0
Impedance at 100kHz [Ω] 8.0
Operating Temperature[°C] -55 to 125
Features:
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER Product Name Package Datasheet Distribution Inventory
TCTAL1C336M8R Tantalum Capacitors (Bottom surface electrode : Large capacitance) TCTAL   inquiry
TCTAL1A107M8R Tantalum Capacitors (Bottom surface electrode : Large capacitance) TCTAL   inquiry
TCTAL0G227M8R Tantalum Capacitors (Bottom surface electrode : Large capacitance) TCTAL   inquiry
TCTAL0J107M8R Tantalum Capacitors (Bottom surface electrode : Large capacitance) TCTAL   Buy Sample
TCTAL0J227M8R Tantalum Capacitors (Bottom surface electrode : Large capacitance) TCTAL   Buy Sample
TCTAL1E475M8R Tantalum Capacitors (Bottom surface electrode : Large capacitance) TCTAL   Buy Sample
New Products:
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors