Downloading...

Tantalum Capacitors (Bottom surface electrode : Extra large capacitance) - TCSP0J157M8R (Under Development)

ROHM's tantalum chip capacitors (TCS Series) also feature a bottom electrode design for greater capacitance in a smaller, thinner form factor.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCSP0J157M8R Under Development TCSP 3000 3000 Taping Yes
 
Specifications:
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 150.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 95.0
tanδ25°C at 120Hz [%] 25°C 40.0
ESR at 100kHz [mΩ] 3000.0
Operating Temperature[°C] -55 to 125
Features:
  • ・Small and low profile
    ・Extra Large Capacitance
    ・Low ESR
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors