Downloading...

Tantalum Capacitors (Bottom surface electrode : Extra large capacitance) - TCSP0G227M8R

ROHM's tantalum chip capacitors (TCS Series) also feature a bottom electrode design for greater capacitance in a smaller, thinner form factor.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCSP0G227M8R Active TCSP 3000 3000 Taping Yes
 
Specifications:
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 4.0
Capacitance at 120Hz [µF] 220.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 88.0
tanδ25°C at 120Hz [%] 25°C 40.0
ESR at 100kHz [mΩ] 3000.0
Operating Temperature[°C] -55 to 125
Features:
  • ・Small and low profile
    ・Extra Large Capacitance
    ・Low ESR
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors