Downloading...

Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance) - TCSOPL0J476M8R-ZF

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCSOPL0J476M8R-ZF Active TCSOPL 3000 3000 Taping Yes
 
Specifications:
Case PL
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.0
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 47.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 29.7
tanδ25°C at 120Hz [%] 25°C 15.0
ESR at 100kHz [mΩ] 150.0
Operating Temperature[°C] -55 to 105
Features:
  • ・Small and low profile
    ・Extra Large Capacitance
    ・Low ESRt
    ・Highly reterdan
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors