Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance) - TCSOPL0J476M8R-ZD

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
TCSOPL0J476M8R-ZD Active TCSOPL 3000 3000 Taping inquiry Yes
Case PL
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.0
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 47.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 29.7
tanδ25°C at 120Hz [%] 25°C 15.0
ESR at 100kHz [mΩ] 200.0
Operating Temperature[°C] -55 to 105
  • ・Small and low profile
    ・Extra Large Capacitance
    ・Low ESRt
    ・Highly reterdan
Technical Data
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TC Series

Storage Conditions

For Tantalum Capacitors