Downloading...
 
product-image
 

Tantalum Capacitors (Standard) - TCP1A106M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCP1A106M8R Active TCP 3000 3000 Taping Yes
 
Specifications:
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 10.0
Capacitance at 120Hz [µF] 10.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 1.0
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 7.7
Operating Temperature[°C] -55 to 125
Features:
  • ・Small
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER Product Name Package Datasheet Distribution Inventory
TCP0G106M8R Tantalum Capacitors (Standard) TCP   Buy Sample
TCP0G226M8R Tantalum Capacitors (Standard) TCP   Buy Sample
TCP0J225M8R Tantalum Capacitors (Standard) TCP   Buy Sample
TCP0J475M8R Tantalum Capacitors (Standard) TCP   Buy Sample
TCP0J226M8R Tantalum Capacitors (Standard) TCP   inquiry
TCP1A105M8R Tantalum Capacitors (Standard) TCP   Buy Sample
New Products:
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors