Downloading...

Conductive Polymer Capacitors (Standard) - TCOB0J157M8R

ROHM's chip tantalum capacitors (TCO series) ,encapsulating the conductive polymer for cathode drastically lower theESR .

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCOB0J157M8R Active TCOB 2000 2000 Taping Yes
 
Specifications:
Case B
Size[mm](inch) 3528(1411)
Case height [mm] Max. 2.1
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 150.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 94.5
tanδ25°C at 120Hz [%] 25°C 15.0
ESR at 100kHz [mΩ] 150.0
Operating Temperature[°C] -55 to 105
Features:
  • ・Low ESR
    ・Highly reterdant
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors