Downloading...

Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCM1A225M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCM1A225M8R Active TCM 4000 4000 Taping Yes
 
Specifications:
Case M
Size[mm](inch) 1608(0603)
Case height [mm] Max. 0.9
Rated voltage [V] 10.0
Capacitance at 120Hz [µF] 2.2
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 0.5
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 13.5
Operating Temperature[°C] -55 to 125
Features:
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors