Downloading...
 
product-image
 

Tantalum Capacitors (Standard) - TCA0J476M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TCA0J476M8R Active TCA 2000 2000 Taping Yes
 
Specifications:
Case A
Size[mm](inch) 3216(1206)
Case height [mm] Max. 1.8
Rated voltage [V] 6.3
Capacitance at 120Hz [µF] 47.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 3.0
tanδ25°C at 120Hz [%] 25°C 18.0
Impedance at 100kHz [Ω] 3.2
Operating Temperature[°C] -55 to 125
Features:
  • ・Small
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER Product Name Package Datasheet Distribution Inventory
TCA0G107M8R Tantalum Capacitors (Standard) TCA   inquiry
TCA0J226M8R Tantalum Capacitors (Standard) TCA   Buy Sample
TCA1A106M8R Tantalum Capacitors (Standard) TCA   Buy Sample
TCA1C475M8R Tantalum Capacitors (Standard) TCA   Buy Sample
TCA1C106M8R Tantalum Capacitors (Standard) TCA   Buy Sample
TCA1D105M8R Tantalum Capacitors (Standard) TCA   Buy Sample
New Products:
 
 
Technical Data
Operation Notes

For Tantalum Capacitors

Storage Conditions

For Tantalum Capacitors