Downloading...
 
product-image
 

Zener arrays for terminal protection devices (AEC-Q101 Qualified) - STZ6.8TFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
STZ6.8TFHT146 Active SMD3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
Package(JEITA) SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.47
Zener Voltage VZ (Max.)[V] 7.14
IZ @ VZ [mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@971680e
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.(SMD3)
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
STZ5.6NFH Zener arrays for terminal protection devices (AEC-Q101 Qualified) SMD3   Buy Sample
STZ6.2NFH Zener arrays for terminal protection devices (AEC-Q101 Qualified) SMD3   Buy Sample
STZ6.8NFH Zener arrays for terminal protection devices (AEC-Q101 Qualified) SMD3   inquiry
STZ6.2N Zener arrays for terminal protection devices SMD3   Buy Sample
STZ6.8N Zener arrays for terminal protection devices SMD3   Buy Sample
STZ6.8T Zener arrays for terminal protection devices SMD3   Buy Sample
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes