Downloading...
 
product-image
 

Zener arrays for terminal protection devices (corresponds to AEC-Q101) - STZ6.8NFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
STZ6.8NFHT146 Active SMD3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
Package(JEITA) SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.47
Zener Voltage VZ (Max.)[V] 7.14
IZ[mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@5424a641
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.(SMD3)
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes