SST4401
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching
SST4401
SST4401
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching
SST4401 is a transistor for audio frequency small signal amplifier. Complementary is the SST4403/UMT4403U3
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
40
Collector current Io(Ic) [A]
0.6
hFE
100 to 300
hFE (Min.)
100
hFE (Max.)
300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- BVCEO=40V(Min.) at IC=1mA
- Complements the SST4403/UMT4403U3