SST3906HZG
PNP, SOT-23, -40V -200mA, General Purpose Transistor for Automotive
SST3906HZG
SST3906HZG
PNP, SOT-23, -40V -200mA, General Purpose Transistor for Automotive
SST3906HZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-40
Collector current Io(Ic) [A]
-0.2
hFE
60 to
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- BVCEO>-40V(IC=-1mA)
- Complements the SST3904 HZG
- Low capacitance.