Not Recommended for New Designs
SP8M6FRA
4V Drive Nch+Pch MOSFET (AEC-Q101 Qualified)
Not Recommended for New Designs
SP8M6FRA
4V Drive Nch+Pch MOSFET (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SP8M6FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | SP8M6FRATB | SP8M6HZGTB |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 5x6 (t=1.75) | 5x6 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch+Pch | Nch+Pch |
Drain-Source Voltage VDSS [V] | 30 | 30 |
Drain Current ID [A] | 5.0 | 5.0 |
RDS(on)[O] VGS=4V (Typ.) | - | 0.058 |
RDS(on)[O] VGS=4.5V (Typ.) | - | 0.052 |
RDS(on)[O] VGS=10V (Typ.) | - | 0.036 |
RDS(on)[O] VGS=Drive (Typ.) | - | 0.058 |
Drive Voltage [V] | - | 4.0 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Total gate charge Qg [nC] | 3.9 | 3.9 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X