Downloading...
 
product-image
 

10V Drive Nch+Nch MOSFET - SP8K80

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SP8K80TB1 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code SOP8
Package Size[mm] 5.0x6.0(t=1.75)
Number of terminal 8
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 500
Drain Current ID[A] 0.5
RDS(on)[Ω] VGS=10V (Typ.) 9.0
RDS(on)[Ω] VGS=Drive (Typ.) 9.0
Total gate charge Qg[nC] 3.8
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 10.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 10V-drive type
    · Nch+Nch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Part Explanation

For Transistors