Downloading...

100V Nch+Nch Middle Power MOSFET - SP8K52FRA

SP8K52FRA is the high reliability Automotive transistor, suitable for switching applications and motor drive.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SP8K52FRATB Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOP8
Package Size[mm] 6.0x5.0(t=1.75)
Number of terminal 8
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 100
Drain Current ID[A] 3.0
RDS(on)[Ω] VGS=4V(Typ.) 0.135
RDS(on)[Ω] VGS=4.5V(Typ.) 0.13
RDS(on)[Ω] VGS=10V(Typ.) 0.12
RDS(on)[Ω] VGS=Drive (Typ.) 0.135
Total gate charge Qg[nC] 8.5
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • Small Surface Mount Package (SOP8).
    • Pb-free lead plating ; RoHS compliant.
    • Halogen Free.
    • AEC-Q101 Qualified
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors