Downloading...

4V Drive Pch+Pch MOSFET (Corresponds To AEC-Q101) - SP8J5FRA

SP8J5FRA is the high reliability Automotive MOSFET.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SP8J5FRATB Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOP8
Package Size[mm] 5.0x6.0(t=1.75)
Number of terminal 8
Polarity Pch+Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -7.0
RDS(on)[Ω] VGS=4V(Typ.) 0.03
RDS(on)[Ω] VGS=4.5V(Typ.) 0.025
RDS(on)[Ω] VGS=10V(Typ.) 0.02
RDS(on)[Ω] VGS=Drive (Typ.) 0.03
Total gate charge Qg[nC] 25.0
Power Dissipation (PD)[W] 2.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch+Pch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors