Downloading...
 
product-image
 

High brightness chip LED with reflector - SMLZN4WBGUW(A)

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SMLZN4WBGUW1 Active SML-Z1/ZN(A) 2000 2000 Taping Yes
 
Specifications:
Package Type Reflector(PLCC2)
LED Type IF=20mA
Package size[mm] 3.5x2.8 (t=1.9)
Emitting color White
Chromaticity coordinates(x,y) (0.30, 0.28)
Luminous Intensity(Single)(Typ.)[mcd] 2400.0
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 3.3
Chip Structure InGaN
Power Dissipation [mW] 114
Operating Temperature[°C] -40 to 100
Features:
  • ・1411(3528mm) size
    ・Hight-brightness chip LED with reflector
 
 
Technical Data
3D File

Mechanical tool for Chip LED : XT File

3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA