SMLVN6RGB1W
Thin reflector type, RGB chip LED

SMLVN series is a thin reflector type that allows uniform illumination within the symbol to be illuminated. High brightness and large-area luminescence are possible.

Product Detail

 
Part Number | SMLVN6RGB1W1
Status | Active
Package | SMLVN6
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Triple Color / Reflector

LED Type

High Brightness

Application

Home Appliance, Amusement

Package size[mm]

3.5x2.8 (t=0.6)

Emitting color

Red / Green / Blue

Dominant wave-length λD(Multi)(Typ.)[nm]

624 / 527 / 470

Luminous Intensity(Multi)(Typ.)[mcd]

700 / 1200 / 400

Number of Brightness Rank

8

Forward Voltage VF (Typ.) [V]

2.1 / 3.3 / 3.3

IF @ VF [mA]

20

Chip Structure

AIGaInP / InGaN

Power Dissipation [mW]

400

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • High Brightness Tri-Color LEDs
  • Low height and improved color mixture made possible by flat frame structure.
  • Epoxy Resin Type
X

Most Viewed