Downloading...
 
product-image
 

PSML2 series high heat dissipation chip LED - SMLK18WBJAW

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SMLK18WBJAW1 Active SMLK18 2000 2000 Taping Yes
 
Specifications:
Package Type White Color High Power Type
LED Type Chromaticity (0.36, 0.36)
Package size[mm] 4.5x2.0 (t=0.6)
Emitting color White(5000K)
Chromaticity coordinates(x,y) (0.36, 0.36)
Luminous Intensity(Single)(Typ.)[mcd] 4800.0
Luminous Flux φv(Typ.)[lm] 17.0
Forward Current(IF)[mA] 150
Forward Voltage VF (Typ.) [V] 3.9
Chip Structure InGaN
Power Dissipation [mW] 675
Operating Temperature[°C] -40 to 100
Features:
  • ・Ultra-hight-power white visual chip LED with reflector
    ・High heat dissipation package
 
 
Technical Data
Ray File

Optical tool for Chip LED