Obsolete
SMLA13BC8T
Mini-mold side view chip LED
Obsolete
SMLA13BC8T
Mini-mold side view chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLA13BC8T
Part Number |
|
|
---|---|---|
Ordering Part Number | SMLA13BC8T | SMLA12BN8TT86 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-A13 | SML-A12 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Side-view | Side View (Mold) |
LED Type | Standard | Standard |
Application | Home Appliance, Industrial Equipment | Home Appliance, Industrial Equipment |
Package size[mm] | 1.6x1.15 (t=0.55) | 1.6x1.15 (t=0.55) |
Emitting color | Blue | Blue |
Luminous Intensity(Single)(Typ.)[mcd] | 24.0 | 36.0 |
Number of Brightness Rank | 2 | - |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.9 |
I F @ V F [mA] | 5 | - |
Dominant wave-length ?D(Single)(Typ.)[nm] | 470.0 | 470.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 66 | 66 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X