SML-Z14U4T
High brightness Red Chip LED with reflector
SML-Z14U4T
SML-Z14U4T
High brightness Red Chip LED with reflector
SML-Z1 series is a reflector type high intensity chip LED.
Product Detail
Specifications:
Package Type
Reflector
LED Type
High Brightness
Application
Industrial Equipment
Package size[mm]
3.5x2.8 (t=1.9)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
560
Number of Brightness Rank
6
Dominant wave-length λD(Single)(Typ.)[nm]
620
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
50
Chip Structure
AlGaInP
Power Dissipation [mW]
189
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
・1411(3528mm) size・Hight-brightness chip LED with reflector