Downloading...

PICOLED™ series - SML-P13FT(R)

ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration,ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-P13FTT86R Active SML-P1 5000 5000 Taping Yes
 
Specifications:
Package Type Mini-mold
LED Type Standard
Package size[mm] 1.0x0.6 (t=0.2)
Emitting color Green
Dominant wave-length λD(Single)(Typ.)[nm] 566.0
Luminous Intensity(Single)(Typ.)[mcd] 18.0
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 2.1
Chip Structure AIGaInP
Power Dissipation [mW] 52
Operating Temperature[°C] -40 to 85
Features:
  • ・PICOLED™ serise
    ・1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package
 
 
Technical Data
Ray File

Optical tool for Chip LED

3D File

Mechanical tool for Chip LED : CAD DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA

3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : XT File