SML-P12UT(R)
PICOLED™, Ultra-small and Ultra-thin, Red Chip LED
SML-P12UT(R)
SML-P12UT(R)
PICOLED™, Ultra-small and Ultra-thin, Red Chip LED
ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.
Product Detail
Part Number | SML-P12UTT86R
Status |
Recommended
Package |
SML-P12/SML-P13
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Type
Mold
LED Type
Standard
Application
Home Appliance, Industrial Equipment, Wearable
Package size[mm]
1.0x0.6 (t=0.2)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
85
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
620
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
50
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- PICOLED™ series
- 1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package