Downloading...
 
product-image
 

PICOLED™-eco series - SML-P11MT(R)

ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration,ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-P11MTT86R Active SML-P1 5000 5000 Taping Yes
 
Specifications:
Package Type Mini-mold
LED Type Low Current
Package size[mm] 1.0x0.6 (t=0.2)
Emitting color Yellowish-Green
Dominant wave-length λD(Single)(Typ.)[nm] 569.0
Luminous Intensity(Single)(Typ.)[mcd] 2.1
Forward Current(IF)[mA] 1
Forward Voltage VF (Typ.) [V] 1.9
Chip Structure AIGaInP
Power Dissipation [mW] 54
Operating Temperature[°C] -40 to 85
Features:
  • ・PICOLED™-eco serise
    ・1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package
    Luminous intensity is selected at IF=1mA.
 
 
Technical Data
Ray File

Optical tool for Chip LED

3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA

3D File

Mechanical tool for Chip LED : XT File

3D File

Mechanical tool for Chip LED : CAD DATA