Downloading...
 
product-image
 

Small chip LED with reflector - SML-M13DT

SML-M13DT is reflector type compact chip LED. Die is located at the center of the package, achieving equivalent distribution of light emission.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-M13DTT86 Active SML-M1 / MN 3000 3000 Taping Yes
 
Specifications:
Package Type Reflector
LED Type Standard
Package size[mm] 2.0x1.25 (t=0.8)
Emitting color Orange
Dominant wave-length λD(Single)(Typ.)[nm] 605.0
Luminous Intensity(Single)(Typ.)[mcd] 200.0
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 2
Chip Structure AlGaInP
Power Dissipation [mW] 75
Operating Temperature[°C] -40 to 85
Features:
  • ・0805(20125mm) size
    ・Hight-brightness chip LED with reflector
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER Product Name Package Datasheet Distribution Inventory
SMLMN2ECT(C) Small chip LED with reflector SML-M1 / MN   inquiry
SML-M13VT Small chip LED with reflector SML-M1 / MN   Buy Sample
SML-M13UT Small chip LED with reflector SML-M1 / MN   Buy Sample
SML-M13YT Small chip LED with reflector SML-M1 / MN   Buy Sample
SML-M13MT Small chip LED with reflector SML-M1 / MN   Buy Sample
SML-M13PT Small chip LED with reflector SML-M1 / MN   Buy Sample
New Products:
 
 
Technical Data
3D File

Mechanical tool for Chip LED : eDrawing Data

3D File

Mechanical tool for Chip LED : STEP Data

3D File

Mechanical tool for Chip LED : XT File

Ray File

Optical tool for Chip LED