Downloading...

Single Rank Mini-mold Chip LED - SML-D15MW

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-D15MWT86 Active SML-D15 3000 3000 Taping Yes
 
Specifications:
Package Type Mini-mold
LED Type Standard
Package size[mm] 1.6x0.8 (t=0.55)
Emitting color Yellowish-Green
Dominant wave-length λD(Single)(Typ.)[nm] 571.0
Luminous Intensity(Single)(Typ.)[mcd] 71.0
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 2.1
Chip Structure AIGaInP
Power Dissipation [mW] 87
Operating Temperature[°C] -40 to 100
 
 
Technical Data
3D File

Mechanical tool for Chip LED : XT File

3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA

3D File

Mechanical tool for Chip LED : CAD DATA

Ray File

Optical tool for Chip LED