Downloading...

Reverse mount available 2-Color chip LED - SML-822MV8W

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-822MV8WT86 Active SML-82 3000 3000 Taping Yes
 
Specifications:
Package Type Dual Color / Reverse-mount available
LED Type Standard
Package size[mm] 1.25x3.4 (t=1.1)
Emitting color Yellowish-Green / Red
Dominant wave-length λD(Multi)(Typ.)[nm] 572 / 630
Luminous Intensity(Multi)(Typ.)[mcd] 25 / 30
Forward Current(IF)[mA] 20
Chip Structure AIGaInP
Power Dissipation [mW] 54
Operating Temperature[°C] -40 to 85
Features:
    • 2-color type LED
    • Reverse-mount available Type
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
3D File

Mechanical tool for Chip LED : XT File

3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA

Ray File

Optical tool for Chip LED