SML-811WT(A)
Reverse mount available Yellow Chip LED
SML-811WT(A)
SML-811WT(A)
Reverse mount available Yellow Chip LED
SML-81 series is a chip LED that can be mounted on the back.
Product Detail
Part Number | SML-811WTT86A
Status |
Recommended
Package |
SML-81/81
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mold
LED Type
Reverse Mount Available
Application
Home Appliance, Industrial Equipment
Package size[mm]
3.4x1.25 (t=1.1)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
28
Number of Brightness Rank
6
Dominant wave-length λD(Single)(Typ.)[nm]
590
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
10
Chip Structure
AlGaInP
Power Dissipation [mW]
62
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・Reverse mount available type・Low current type chip LED
・Luminous intensity half-ranked