Downloading...
 
product-image
 

Dual color mini-mold Chip LED - SML-522MD8W

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-522MD8WT86 Active SML-52 4000 4000 Taping Yes
 
Specifications:
Package Type Dual Color / Mini-mold
LED Type EXCELED
Package size[mm] 1.3x1.5 (t=0.6)
Emitting color Yellowish-Green / Orange
Dominant wave-length λD(Multi)(Typ.)[nm] 572 / 605
Luminous Intensity(Multi)(Typ.)[mcd] 25 / 100
Forward Current(IF)[mA] 20
Chip Structure AIGaInP
Power Dissipation [mW] 54
Operating Temperature[°C] -40 to 85
Features:
  • ・Small type package
    ・Dual color high-brightness chip LED
 
 
Technical Data
3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA