SML-012UT
Chip LED with reflector, Red Chip LED
SML-012UT
SML-012UT
Chip LED with reflector, Red Chip LED
SML-01 series is a reflector type surface mount LED.
Product Detail
Part Number | SML-012UTT86
Status |
Recommended
Package |
SML-012/012
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
3.0x2.0 (t=1.3)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
100
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
624
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
- Reflector type (3.0×2.0mm, t=1.3mm)
- Reflector improved the concentration of viewing angle and luminous intensity to the front direction