SML-012P8T
EXCELED™ Series, Chip LED with reflector
SML-012P8T
SML-012P8T
EXCELED™ Series, Chip LED with reflector
SML-01 series is SMD LED with reflector that is improved the concentration of viewing angle and luminous intensity to the front direction.
Product Detail
Part Number | SML-012P8TT86
Status |
Recommended
Package |
SML-012
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
3.0x2.0 (t=1.3)
Emitting color
Green
Luminous Intensity(Single)(Typ.)[mcd]
10
Number of Brightness Rank
5
Dominant wave-length λD(Single)(Typ.)[nm]
560
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- Reflector type (3.0×2.0mm, t=1.3mm)
- Reflector improved the concentration of viewing angle and luminous intensity to the front direction