Downloading...
Circular LED lamp - SLR343ECTROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
| ||||
Specifications:
Package Type | Circular |
LED Type | Standard |
Package size[mm] | φ3 |
Viewing angle 2θ1/2 | 40 |
Lens color | Transparent Colorless |
Emitting color | Bluish-Green |
Dominant wave-length λD(Single)(Typ.)[nm] | 527.0 |
Luminous Intensity(Single)(Typ.)[mcd] | 2200.0 |
Forward Voltage VF (Typ.) [V] | 3.3 |
Forward Current(IF)[mA] | 20 |
Chip Structure | InGaN |
Power Dissipation [mW] | 120 |
Operating Temperature[°C] | -20 to 80 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
SLR343BC4T | Circular LED lamp | SLR-343 | Buy Sample | |
SLR343BCT | Circular LED lamp | SLR-343 | Buy Sample | |
SLR343BD2T | Circular high-brightness LED lamp | SLR-343 | ||
SLR343EC4T | Circular LED lamp | SLR-343 | Buy Sample | |
SLR343WBD2PT | Circular high-brightness LED lamp | SLR-343 | Buy | |
SLR-343VR | Circular LED lamp | SLR-343 | Buy Sample |
New Products: