- Home
- LED
- LED Lamps (Mono-color type)
- SLR343EC4T
Obsolete
SLR343EC4T
Circular LED lamp
Obsolete
SLR343EC4T
Circular LED lamp
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SLR343EC4T
Part Number |
|
|
---|---|---|
Ordering Part Number | SLR343EC4T3F | SLR343EN4T |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SLR-343 | SLR-343 |
Unit Quantity | 2000 | 2000 |
Minimum Packing Quantity | 2000 | 2000 |
Packing Type | Bulk | Bulk |
RoHS | Yes | Yes |
Package Type | Circular | Circular |
LED Type | Standard | Standard |
Package size[mm] | φ3 | φ3 |
Viewing angle 2?1/2 | 40 | - |
Lens color | Transparent Colorless | Transparent Colorless |
Emitting color | Bluish-Green | Green |
Forward Voltage V F (Typ.) [V] | 3.2 | 3.2 |
Forward Current(IF)[mA] | 20 | 30 |
Dominant wave-length ?P(Single)(Typ.)[nm] | 525.0 | 525.0 |
Luminous Intensity(Single)(Typ.)[mcd] | 1500.0 | 2200.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 120 | 120 |
Operating Temperature[°C] | -20 to 80 | -20 to 80 |
Storage Temperature [°C] | -30 to 100 | -30 to 100 |
Show / Hide Parameters
X