Downloading...
 
product-image
 

Circular LED lamp - SLR343BCT

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR343BCT3F Active SLR-343 2000 2000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ3
Viewing angle 2θ1/2 40
Lens color Transparent Colorless
Emitting color Blue
Dominant wave-length λD(Single)(Typ.)[nm] 470.0
Luminous Intensity(Single)(Typ.)[mcd] 600.0
Forward Voltage VF (Typ.) [V] 3.3
Forward Current(IF)[mA] 20
Chip Structure InGaN
Power Dissipation [mW] 120
Operating Temperature[°C] -20 to 80
Features:
  • ・Circular φ3,blue visual LED lamp
    ・Pressur-release structure type
 
 
Technical Data