Downloading...
 
product-image
 

Circular LED lamp - SLR-56VR

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR-56VR3F Active SLR-56 1000 1000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ5
Viewing angle 2θ1/2 40
Lens color Diffused Red
Emitting color Red
Dominant wave-length λD(Single)(Typ.)[nm] 630.0
Luminous Intensity(Single)(Typ.)[mcd] 10.0
Forward Voltage VF (Typ.) [V] 2
Forward Current(IF)[mA] 10
Chip Structure GaAsP
Power Dissipation [mW] 60
Operating Temperature[°C] -25 to 85
Features:
  • ・Circular φ5 LED lamp
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER Product Name Package Datasheet Distribution Inventory
SLR-56DC Circular LED lamp SLR-56   Buy Sample
SLR-56DU Circular LED lamp SLR-56   Buy Sample
SLR-56MC Circular LED lamp SLR-56   Buy Sample
SLR-56MG Circular LED lamp SLR-56   Buy Sample
SLR-56VC Circular LED lamp SLR-56   Buy Sample
SLR-56YC Circular LED lamp SLR-56   Buy Sample
New Products:
 
 
Technical Data