Downloading...

Circular LED lamp - SLR-343YC

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR-343YC3F Active SLR-343 2000 2000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ3
Viewing angle 2θ1/2 40
Lens color Transparent Yellow
Emitting color Yellow
Dominant wave-length λD(Single)(Typ.)[nm] 587.0
Luminous Intensity(Single)(Typ.)[mcd] 16.0
Forward Voltage VF (Typ.) [V] 2.1
Forward Current(IF)[mA] 10
Chip Structure GaAsP
Power Dissipation [mW] 60
Operating Temperature[°C] -25 to 85
Features:
  • ・Circular φ3 LED lamp
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER Product Name Package Datasheet Distribution Inventory
SLR343BC4T Circular LED lamp SLR-343   Buy Sample
SLR343BCT Circular LED lamp SLR-343   Buy Sample
SLR343BD2T Circular high-brightness LED lamp SLR-343  
SLR343EC4T Circular LED lamp SLR-343   Buy Sample
SLR343ECT Circular LED lamp SLR-343   Buy Sample
SLR343WBD2PT Circular high-brightness LED lamp SLR-343   Buy
New Products:
 
 
Technical Data