Downloading...
 
product-image
 

Circular LED lamp - SLR-343PC

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR-343PC3F Active SLR-343 2000 2000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ3
Viewing angle 2θ1/2 40
Lens color Transparent Green
Emitting color Green
Dominant wave-length λD(Single)(Typ.)[nm] 560.0
Luminous Intensity(Single)(Typ.)[mcd] 6.3
Forward Voltage VF (Typ.) [V] 2.1
Forward Current(IF)[mA] 10
Chip Structure GaP
Power Dissipation [mW] 75
Operating Temperature[°C] -25 to 85
Features:
  • ・Circular φ3 LED lamp
 
 
Technical Data