Downloading...
 
product-image
 

Circular LED lamp - SLR-325YC

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR-325YCT31 Active SLR-325 2000 2000 Taping Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ3.2
Viewing angle 2θ1/2 40
Lens color Transparent Yellow
Emitting color Yellow
Dominant wave-length λD(Single)(Typ.)[nm] 587.0
Luminous Intensity(Single)(Typ.)[mcd] 16.0
Forward Voltage VF (Typ.) [V] 2.1
Forward Current(IF)[mA] 20
Chip Structure GaAsP
Power Dissipation [mW] 60
Operating Temperature[°C] -25 to 85
Features:
  • ・Circular φ3 LED lamp
    ・Lead pin pich:5mm
 
 
Technical Data