Downloading...
 
product-image
 

Flat disc LED lamps - SLR-322VC

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLR-322VC3F Active SLR-322 2000 2000 Bulk Yes
 
Specifications:
Package Type Flat disc
LED Type Standard
Package size[mm] φ3
Viewing angle 2θ1/2 35
Lens color Transparent Red
Emitting color Red
Dominant wave-length λD(Single)(Typ.)[nm] 630.0
Luminous Intensity(Single)(Typ.)[mcd] 16.0
Forward Voltage VF (Typ.) [V] 2
Forward Current(IF)[mA] 20
Chip Structure GaAsP
Power Dissipation [mW] 60
Operating Temperature[°C] -25 to 85
Features:
  • ・Flat disc φ3 LED lamp
 
 
Technical Data