SLR-322MG
Flat disc LED lamps

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR-322MG3F
Status | Active
Package | SLR-322
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Flat disc

LED Type

Standard

Package size[mm]

φ3

Viewing angle 2θ1/2

50

Lens color

Diffused Green

Emitting color

Yellowish-Green

Dominant wave-length λP(Single)(Typ.)[nm]

563

Luminous Intensity(Single)(Typ.)[mcd]

16

Forward Voltage VF (Typ.) [V]

2.1

Forward Current(IF)[mA]

25

Chip Structure

GaP

Power Dissipation [mW]

75

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

・Flat disc φ3 LED lamp
X

Most Viewed